Mouser | 288 | Buy Online > | |
RELL | 30 | Buy Online > | |
RFMW | 1 | Buy Online > |
Qorvo's CMD170P4 is an RF / Microwave GaAs MMIC driver amplifier housed in a leadless 4x4 mm plastic surface mount (SMT) package. The CMD170P4 is ideally suited for complex communications systems where small size and high linearity are indispensable design requirements. At 8 GHz the device delivers 30 dB of gain with a corresponding output 1 dB compression point of greater than +28 dBm. The CMD170P4 amplifier is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD170P4 is also equipped with an on-chip detector for applications where power leveling is required.
Frequency Min(MHz) | 7,500 |
Frequency Max(MHz) | 9,000 |
Gain(dB) | 30 |
OP1dB(dBm) | 28.3 |
OIP3(dBm) | 34 |
NF(dB) | 6.5 |
Voltage(V) | 7 |
Current(mA) | 365 |
Package Type | Plastic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.