Mouser | 1727 | Buy Online > | |
RELL | 28 | Buy Online > | |
RFMW | 636 | Buy Online > |
Qorvo's CMD204C3 is a general purpose broadband RF / Microwave high isolation non-reflective MMIC SPST switch housed in a leadless 3x3 mm surface mount (SMT) package. Covering DC to 20 GHz, the CMD204C3 features a low insertion loss of 1.3 dB and high isolation of 48 dB at 10 GHz. The CMD204C3 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and requires no bias supply.
Switch Type | SPST |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 20,000 |
Insertion Loss(dB) | 1.3 |
Isolation(dB) | 48 |
Switching Speed(ns) | 1.8 |
IP0.1dB(dBm) | 25 |
IP1dB(dBm) | 25 |
Control Lines(#) | 2 |
Voltage(V) | 0, -5 |
Package Type | Ceramic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.