Mouser | 222 | Buy Online > | |
RELL | 250 | Buy Online > | |
RFMW | 77 | Buy Online > |
Qorvo's CMD236C4 is a broadband MMIC SP6T switch housed in a leadless 4x4 mm surface mount package. The CMD236C4 covers DC to 18 GHz and offers a low insertion loss of 2.5 dB and high isolation of 42 dB at 10 GHz. The switch also includes an on board binary decoder circuit which reduces the number of required logic control lines from five to three. The CMD236C4 operates using complementary control voltage logic lines of 0/-5 V and consumes little DC current.
Switch Type | SP6T |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 18,000 |
Insertion Loss(dB) | 2.5 |
Isolation(dB) | 42 |
Switching Speed(ns) | 60 |
IP0.1dB(dBm) | 18 |
IP1dB(dBm) | 16 |
Control Lines(#) | 3 |
Voltage(V) | 0, -5 |
Package Type | Ceramic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.