Mouser | 0 | Buy Online > | |
RELL | 25 | Buy Online > | |
RFMW | 266 | Buy Online > |
Qorvo's CMD282C3 is a negative controlled, wideband GaAs MMIC 2-bit digital attenuator housed in a leadless 3x3 mm surface mount package. Each bit of the attenuator is controlled by a single voltage of either 0 V or -5 V. The attenuator bit values are 4 dB and 8 dB, for a total attenuation of 12 dB. The CMD282C3 has a low insertion loss of 1.9 dB at 10 GHz and the attenuation accuracy is typically 0.2 dB step error. The CMD282C3 is a 50 ohm matched design which eliminates the need for RF port matching.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 22,000 |
Insertion Loss(dB) | 1.9 |
Attenuation Range(dB) | 12 |
IP0.1dB(dBm) | 23 |
IIP3(dBm) | 42 |
Interface | Parallel |
Bits | 2 |
Step Size(dB) | 4 |
Voltage(V) | -5 |
Package Type | Ceramic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.