End of Life announced October 31, 2023 (PCN 23-0158).
Last Time Buy: October 30, 2024
Recommended replacement for new designs: QPL3050
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 195 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 100 | Buy Online > |
Qorvo's CMD305P3 is a broadband MMIC driver amplifier housed in a leadless 3x3 mm plastic surface mount package. The CMD305P3 is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers 18 dB of gain and +20.5 dBm saturated output power at 21% PAE from a single 5 V supply. The CMD305P3 includes on chip blocking capacitors and is internally matched to 50 ohms which eliminates the need for external DC blocks and RF port.
Frequency Min(GHz) | 6 |
Frequency Max(GHz) | 14 |
Pout(W) | 0.08 |
Gain(dB) | 18 |
OIP3(dBm) | 31.5 |
Voltage(V) | 3.0 to 5.25 |
Current(mA) | 100 |
Package Type | Plastic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |