End of Life announced February 26, 2024 (PCN 24-0023).
Last Time Buy: September 11, 2024
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Qorvo's CMD314 is a wideband GaAs MMIC driver amplifier ideally suited for military, space, and communications systems that require small size and high power over a wide bandwidth. At 6 GHz, the amplifier delivers greater than 18 dB of gain with a corresponding output 1 dB compression point of +30 dBm and a noise figure of 4 dB. The CMD314 is a 50 ohm matched design and offers full passivation for increased reliability and moisture protection.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 10,000 |
Gain(dB) | 18 |
OP1dB(dBm) | 30 |
OIP3(dBm) | 34 |
NF(dB) | 4 |
Voltage(V) | 12 |
Current(mA) | 450 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |