Mouser | 891 | Buy Online > | |
RELL | 380 | Buy Online > | |
RFMW | 326 | Buy Online > |
Qorvo's CMD316C3 is a broadband MMIC low noise amplifier housed in a leadless 3x3 mm surface mount package. The CMD316C3 is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers greater than 20 dB of gain with a corresponding output 1 dB compression point of +15 dBm and a noise figure of 2 dB. The CMD316C3 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Frequency Min(GHz) | 6 |
Frequency Max(GHz) | 20 |
Gain(dB) | 21 |
NF(dB) | 2 |
OP1dB(dBm) | 15 |
OIP3(dBm) | 25 |
Voltage(V) | 3 to 5 |
Current(mA) | 100 |
Package Type | Ceramic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |