Mouser | 48 | Buy Online > | |
RELL | 40 | Buy Online > | |
RFMW | 85 | Buy Online > |
Qorvo's CMD320C3 is a broadband MMIC low noise amplifier housed in a leadless 3x3 mm surface mount package. The CMD320C3 is ideally suited for EW and communications systems where small size and low power consumption are needed. The device is optimized for broadband performance and delivers 18 dB of gain with a corresponding noise figure of 1.07 dB at 12 GHz. The CMD320C3 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Frequency Min(GHz) | 10.7 |
Frequency Max(GHz) | 12.7 |
Gain(dB) | 18 |
NF(dB) | 1.07 |
OP1dB(dBm) | 16 |
OIP3(dBm) | 23 |
Voltage(V) | 3 |
Current(mA) | 32 |
Package Type | Ceramic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |