GP570

    IEEE 802.15.4 / Bluetooth® Low Energy General Purpose Communication Controller

    Key Features

    • Operates in the worldwide 2.4 GHz ISM-band
    • Integrated baluns and RF filters
    • IEEE 802.15.4 compliant PHY and Real-Time MAC
    • Bluetooth® 4.2 compliant Low Energy Controller
    • IEEE 802.15.4 preamble-based antenna diversity
    • IEEE 802.15.4 Packet-in-Packet resynchronization
    • Concurrent IEEE 802.15.4 and Bluetooth Low Energy communications
    • Hardware accelerated AES and CCM/CCM* encryption with 128, 192 and 256-bit keys
    • Arm® Cortex®‑M4 processor with DSP functionality
    • 256 or 512 Kbyte Flash Program memory; allows OTA software upgrade
    • 32 or 64 Kbyte Low Leakage Retention RAM
    • Full internal IO pull-up / pull-down support during active and standby states

    The GP570 IEEE 802.15.4/Bluetooth® Low Energy (LE) Communications Controller provides a fully integrated solution for ultra-low power wireless communications, with fully integrated IEEE 802.15.4 and Bluetooth Low Energy software stacks that enable fast and simple integration. It is optimized for low cost while providing superior performance. It is compliant with the IEEE Standard 802.15.4 and the Bluetooth Core Specification version 4.2 for Bluetooth Low Energy, providing robust spread spectrum data communication with a highly secure encrypted data flow. For IEEE 802.15.4 communications, antenna diversity offers additional robustness in a crowded wireless 2.4 GHz environment.

    The GP570 features a radio transceiver, integrated real-time Medium Access Control and Bluetooth Low Energy controller, integrated Arm® Cortex® M4 microprocessor, RAM and Flash memory, security engine, event scheduler, and an extensive set of peripherals. The GP570's integrated RF baluns and filters reduce the product’s RF design complexity enabling very low cost single layer applications using simple PCB antennas requiring no shielding and a minimum number of external components. The Flash memory allows for software upgrade over the air.

    Advanced power management features ensure that power consumption is minimized in active as well as in standby states, enabling maintenance free and very small form factor products. For lower power consumption, the integrated DC/DC Buck converter can be used together with a few external components. Alternatively, the internal regulator can be used instead of the integrated DC/DC converter, to minimize the bill of material.

     

    The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.

    Typical Applications

      • 802.15.4 IoT network applications
      • Low cost ESL (Electronic Shelf Labeling) applications
      • Supporting proprietary protocol stacks on 802.15.4 MAC and PHY layer

    Application Categories

    Application Electronic Shelf Labels and Generic 802.15.4/Bluetooth® Low Energy Connectivity Controller and SDK
    Protocols IEEE 802.15.4 compliant PHY and Real-Time MAC & Bluetooth 4.2 compliant LE Controller
    Multi-Stack Yes
    Multi-Channel Listening Yes
    Type System on Chip
    Package Type QFN, 40-pin
    Package(mm) 6.0 x 6.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99