The Qorvo QPG6095 (formerly GP695) Zigbee® / Thread / Bluetooth® Low Energy Smart Home Communications Controller provides a fully integrated solution for ultra-low power wireless communications for Smart Home sentroller devices such as thermostats, motion sensors, smart plugs, key pads and door/window sensors. It is compliant with the IEEE Standard 802.15.4 for Zigbee® and Thread, and the Bluetooth® Core Specification version 5.0 for Bluetooth Low Energy, providing robust spread spectrum data communication with a highly secure encrypted and authenticated data flow. For Zigbee® communications, antenna diversity offers additional robustness in a crowded wireless 2.4 GHz environment.
The QPG6095 features a radio transceiver, integrated real-time Medium Access Control and Bluetooth® Low Energy Controller, integrated Arm® Cortex®‑M4 microcontroller, RAM and Flash memory, security engine, event scheduler, and an extensive set of peripherals including analog signal monitors and comparators. The QPG6095 integrated RF baluns and filters reduce the product’s RF design complexity enabling very low cost single layer applications using simple PCB antennas requiring no shielding and a minimum number of external components. The Flash memory allows for software upgrade over the air.
The QPG6095 is capable of running the full stack and applications for Zigbee® 3.0, Thread and Bluetooth® Low Energy devices, including the OpenThread open-source implementation of the Thread networking protocols. Integrated multistack, multi-protocol support enables stacks to operate concurrently, and on different channels, enabling innovative new applications combining Zigbee®, Thread® and Bluetooth® Low Energy in one product.
The powerful QPG6095 Development Kit enables complete product emulation; it has successfully passed Zigbee® 3.0 Color Dimmable Light and Door/Window sensor Combined Interface product certifications. OpenThread running on the QPG6095 has passed Thread specification compliance and interoperability testing. These certifications reduce risk of implementation and time to market for products integrating the QPG6095. Please view the SDK Product Brief for a complete listing of certification documents (page 4).
Advanced power management features ensure that power consumption is minimized in active as well as in standby states, enabling maintenance free and very small form factor products. For lower power consumption the integrated DC/DC Buck converter can be used together with a few external components. Alternatively, the internal regulator can be used instead of the integrated DC/DC converter, to minimize the bill of material.
| Application | Smart Home Devices |
| Protocols | 802.15.4, Zigbee 3.0, Zigbee Green Power, Thread, Bluetooth® Low Energy |
| ConcurrentConnect Technologies | Multi-Channel, Antenna Diversity |
| Max Tx Power(dBm) | 10 |
| Rx Sensitivity(dBm) | -100 (802.15.4), -97 (BLE @ 1Mbps) |
| Tx Current(mA) | 23.6 @ 10 dBm |
| Rx Current(mA) | 4.0 (802.15.4), 8.3 (BLE) |
| Sleep Current(uA) | 1.1 to 1.2 |
| MCU | Arm Cortex-M4 with DSP |
| NVM Size(kB) | 512 |
| RAM Size(kB) | 64 |
| Security | Hardware Accelerated Encryption |
| GPIOs | 30 GPIO + 6 ANI |
| Package Type | QFN, 40-pin |
| Package(mm) | 6.0 x 6.0 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |
| ECCN | EAR99 |