End of Life announced November 17, 2016 (PCN16-0168)
Last Time Buy February 2, 2017.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's LF-412 is a 0.01 - 25MHz, wideband, RF pulse transformer manufactured in a 6-pin molded epoxy package. These transformers are high reliability devices designed to meet MIL-T-55631. Typical applications are: interstage coupling, phase detection, voltage/current step up/step down, and pulse transformation.
Frequency Min(MHz) | 0.01 |
Frequency Max(MHz) | 25 |
Insertion Loss(dB) | 0.5 |
ECCN | EAR99 |