Mouser | 1745 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 322 | Buy Online > |
Qorvo's NBB312 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50 ohm gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NBB312 provides flexibility and stability. The NBB312 is packaged in a low-cost surface-mount ceramic package providing ease of assembly for high-volume tape-and-reel requirements. It is available in either 1000 or 3000 piece-per-reel quantities. Connectorized evaluation board designs optimized for high frequency are also available for characterization purposes.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 12,000 |
Gain(dB) | 12.9 |
OP1dB(dBm) | 14.9 |
OIP3(dBm) | 24 |
NF(dB) | 4.9 |
Voltage(V) | 8 |
Current(mA) | 50 |
Package Type | MPGA |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: