Mouser | 2422 | Buy Online > | |
RELL | 540 | Buy Online > | |
RFMW | 4027 | Buy Online > |
Qorvo's NBB400 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50 ohm gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NBB400 provides flexibility and stability. The NBB400 is packaged in a low-cost surface-mount ceramic package providing ease of assembly for high-volume tape-and-reel requirements.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 8,000 |
Gain(dB) | 16.5 |
OP1dB(dBm) | 13 |
OIP3(dBm) | 28.1 |
NF(dB) | 4.3 |
Voltage(V) | 5 |
Current(mA) | 47 |
Package Type | Micro-X |
Package(mm) | 5.08 x 5.08 x 1.40 |
ECCN | 5A991.G |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: