Mouser | 25 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 70 | Buy Online > |
The QPA0004 is a reconfigurable dual-band MMIC power amplifier operating in both S-Band and X-Band.
In S-Band, it provides 9W saturated power over the 3.1 to 3.5GHz frequency range. In X-Band, it provides 8W saturated power from 9 to 11GHz.
The QPA0004 is 100% DC and RF tested to ensure compliance to electrical specifications.
Lead free and RoHS compliant.
Frequency Min(GHz) | 3.1, 3.5 |
Frequency Max(GHz) | 9, 11 |