QPA2040D

    20 - 40 GHz 2 Watt GaN Power Amplifier

    Key Features

    • Frequency Range: 20 - 40 GHz
    • PSAT (PIN=21 dBm): 33.5 dBm
    • PAE (PIN=21 dBm): 13 %
    • Power Gain (PIN=21 dBm): 12.5 dB
    • Small Signal Gain: 24.3 dB
    • Bias: VD = 18 V, IDQ = 462 mA
    • Die Dimensions: 2.692 x 1.882 x 0.050 mm

    Qorvo's QPA2040D is a Ka-band power amplifier fabricated on Qorvo's 0.15um GaN on SiC process (QGaN15). Operating between 20 and 40 GHz, it achieves saturated output power of 2 W with power-added efficiency of 13%.

    To simplify system integration, the QPA2040D is fully matched to 50 ohms with integrated DC blocking caps on both RF I/O ports. The RF input is DC blocked, and the RF output is a DC short.

    The QPA2040D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

    Lead-free and RoHS compliant.

    Typical Applications

      • Communications
      • Radar
      • Point-to-Point Radio
      • Electronic Warfare
    Frequency Min(GHz) 20
    Frequency Max(GHz) 40
    Psat(dBm) 33.5
    Gain(dB) 12.5
    PAE(%) 13
    Voltage(V) 18
    Current(mA) 462
    Package Type Die
    Package(mm) 2.692 x 1.882 x 0.050
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 3A001.B.2.D