Mouser | 0 | Buy Online > | |
RELL | 2862 | Buy Online > | |
RFMW | 981 | Buy Online > |
Qorvo's QPA4263A is a high performance SiGe HBT MMIC amplifier. A Darlington configuration provides high FT and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors, a bias resistor, and an optional RF choke are required for operation.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 3,500 |
Gain(dB) | 12.3 |
OP1dB(dBm) | 14.1 |
OIP3(dBm) | 29.2 |
NF(dB) | 3.7 |
Voltage(V) | 6 |
Current(mA) | 45 |
Package Type | SOT-363 |
Package(mm) | 2.0 x 1.25 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: