The QPB1029 is a L-Band switched filter bank module that integrates two switches on both sides of 8 filters and a bypass. This module is housed in a 10.0 x 10.0 mm package for radar applications. Low insertion loss, coupled with TCSAW's low susceptibility to temperature and manufacture variations, make this switched filter bank an ideal choice for L-Band D&A applications.
The QPB1029 is part of Qorvo’s extensive portfolio of RF BAW and SAW filters and modules.
Technology | TCSAW |
Type | D&A |
Bands | L-Band |
Frequency(MHz) | 1,200 to 1,400 |
Bandwidth(MHz) | 25, 50 |
Insertion Loss(dB) | 4 max |
I/O Configuration | SI / SO |
Package Type | SMT |
Package(mm) | 10.0 x 10.0 x 1.4 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |