QPB9015

    5 V, xPON Video Receiver with Integrated VCA

    Key Features

    • 45 – 1218 MHz Operational Bandwidth
    • Efficient Power Consumption: 1.6 W
    • Low Noise: 3.5 pA / √Hz Equivalent Input Noise Current (EINC)
    • Linearity: -65 dBc CSO and -66 dBc CTB at +22 dBmV RF Output per Channel (79-NTSC Equivalent Channels)
    • Integrated VCA, 25 dB Attenuation Range
    • Temperature Sensing Feature

    The QPB9015 is a video receiver integrated circuit (IC) which provides a low noise analog interface to optical access triplexer modules used in single family ONTs in fiber to the premise (FTTP) applications. The QPB9015 exhibits low input noise and distortion to meet critical FTTP link requirements. QPB9015 employs an integrated voltage controlled attenuator that provides, with external control circuitry, automatic gain control to maintain a constant +19 to +23 dBmV / channel output to insure consistent video quality.

    Typical Applications

      • xPON RF Overlay Video Receiver for FTTX Triplexer-Equipped Optical Network Termination (ONT)
      • RFoG Network Interface Unit (NIU)
    Frequency Min(MHz) 45
    Frequency Max(MHz) 1,218
    Gain(dB) 37
    CSO(dBc) -65
    CTB(dBc) -66
    Voltage(V) 5
    Current(mA) 300
    Package Type 28 pin MCM
    Package(mm) 11.0 x 11.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991B