QPB9351

    1.7-2.7 GHz Dual Channel Rx DVGA

    Key Features

    • 1.7-2.7 GHz Operating Range
    • Integrates 2 LNAs and one DSA in dual channels
    • LNA1 in/out port pinned out
    • LNA1: 0.4dB NF, 16.5dB Gain, 38dBm OIP3
    • 31dB Gain control in 1dB steps
    • 36.5dB max line-up Gain
    • 5V supply
    • SPI control interface for DSA
    • 1.8V logic compatible shut-down pin

    The QPB9351 is a highly integrated Rx front-end module targeted for high performance macro base station receivers. The RX VGA SiP (receive variable gain amplifier system in package) integrates high performance first stage low noise amplifiers (LNA), digital step attenuators (DSA), second stage LNA in a dual channel configuration. Power down capability for the amplifiers can be controlled through dedicated shutdown pins for each channel. The LNAs utilize Qorvo’s high performance E-pHEMT process to provide 0.4 dB noise figure for the first stage LNA. Gain control is implemented through a 31 dB range DSA in 1 dB steps.

    The QPB9351 is packaged in a RoHS-compliant, compact 5 x 5 mm 32 pin surface-mount leadless package.

    Typical Applications

      • Wireless Infrastructure
      • 5G Radios
      • FDD Architectures
    Frequency Min(MHz) 1.7
    Frequency Max(MHz) 2.7
    Attenuation Range(dB) 31
    Gain @ 0 dB Atten(dB) 36.5
    OP1dB(dBm) 19
    OIP3(dBm) 38
    Bits 5
    NF(dB) 0.4
    Voltage(V) 5
    Current(mA) 270
    Package Type LGA
    Package(mm) 5 x 5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991B

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Wireless Infrastructure > Macro Base Station

      Macro Base Station