QPB9361

    2.3 - 2.7 GHz Single Channel Switch-LNA

    Key Features

    • 2.3 - 2.7 GHz Operating Range
    • 35.4dB Gain
    • 1.32dB NF
    • 36.5dBm max Input Power in Tx Mode

    The QPB9361 is a highly integrated front-end module targeted for 5G TDD systems. The switch LNA module integrates an LNA with a high-power handling switch which can be used as a failsafe path to termination when radio is in transmitting mode. LNA Power down mode is available via T/R control pin on the module. The QPB9361 provides 35.4 dB of gain with 1.32 dB typical noise figure over the entire operating frequency band in the receiving mode. The QPB9361 is packaged in a RoHS-compliant, compact 5 mm x 3 mm LGA package. The switch LNA module is targeted for 5G wireless infrastructure applications configured for TDD-based mMIMO architectures.

    Typical Applications

      • Wireless Infrastructure
      • 5G AAS mMIMO Radios
      • Small Cells
    Frequency Min(GHz) 2.3
    Frequency Max(GHz) 2.7
    Channels 1
    Standards / Bands N40, N41
    Insertion Loss(dB) 0.38
    Gain(dB) 35.4
    OP1dB(dBm) 16.1
    NF(dB) 1.32
    OIP3(dBm) 25.3
    Voltage(V) 5
    Current(mA) 90
    Package Type LGA
    Package(mm) 5 x 3
    RoHS Yes
    Lead Free No
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991G

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Wireless Infrastructure > Small Cells TDD

      Small Cells TDD

    • Applications > Network Infrastructure > Wireless Infrastructure > 5G > 5G Sub-6 GHz Massive MIMO

      5G Sub-6 GHz Massive MIMO