Mouser | 0 | Buy Online > | |
RELL | 115 | Buy Online > | |
RFMW | 25 | Buy Online > |
Qorvo’s QPC1006 is a Single-Pole, Triple–Throw (SP3T) switch fabricated on Qorvo’s QGaN25 0.25um GaN on SiC production process.
Operating from 0.15 to 2.8 GHz, the QPC1006 typically supports 50 W input power handling at control voltages of 0/−40 V for both CW and pulsed RF operations. This switch maintains low insertion loss less than 1.0 dB and greater than 30 dB isolation, making it ideal for high power switching applications across both defense and commercial platforms.
QPC1006 is offered in a 4 x 4 mm plastic overmolded QFN package.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Switch Type | SP3T |
Frequency Min(MHz) | 150 |
Frequency Max(MHz) | 2,800 |
Insertion Loss(dB) | < 1.0 |
Isolation(dB) | > 30 |
Switching Speed(ns) | 50 |
OP0.1dB(dBm) | 47 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |