QPC2040

    8 - 12 GHz, 10 Watt, High Power GaN SPDT Switch

    Key Features

    • SPDT
    • Frequency Range: 8 to 12 GHz
    • Input Power: 10 W
    • Insertion Loss: <1.2 dB
    • Isolation: 30 dB Typical
    • Switching Speed: 35 ns
    • Control Voltages: 0 V/-28 V
    • Dimensions: 3 x 4.5 x 1.05 mm

    Qorvo's QPC2040 is a Single-Pole, Double–Throw (SPDT) switch fabricated on Qorvo’s QGaN15 0.15um GaN on SiC production process.

    Operating from 8 to 12 GHz, the QPC2040 typically supports 10 W input power handling at control voltages of 0/−28 V for pulsed RF operations. This switch maintains low insertion loss less than 1.2 dB and greater than 30 dB isolation, making it ideal for high power switching applications across both defense and commercial platforms.

    QPC2040 is offered in a 3 x 4.5 mm plastic over-molded QFN package.

    Lead-free and RoHS compliant.

    Typical Applications

      • Commercial and Military Radar
      • Communications
      • Electronic Warfare
    Frequency Min(MHz) 8,000
    Frequency Max(MHz) 12,000
    Insertion Loss(dB) < 1.2
    Isolation(dB) 30
    Switching Speed(ns) 35
    Package Type QFN
    Package(mm) 3 x 4.5 x 1.05
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar