End of Life announced September 11, 2023 (PCN 23-0133).
Last Time Buy: May 6, 2024
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPC6762 is a 75 Ohm Silicon on Insulator (SOI) single-pole, six throw (SP6T) switch designed for use in CATV, satellite set top, and other high-performance communications systems. It offers a high isolation symmetric topology with excellent linearity and power handling capability. No blocking caps are necessary on the RF ports. QPC6762 is packaged in a convenient 2 mm x 2 mm QFN package.
Switch Type | SP6T |
Absorptive/Reflective | Reflective |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 2,000 |
Insertion Loss(dB) | 0.4 |
Isolation(dB) | 34 |
Switching Speed(ns) | 350 |
IIP2(dBm) | 121 |
IIP3(dBm) | 75 |
IP0.1dB(dBm) | 33 |
Control Lines(#) | 2 |
Voltage(V) | 5 |
Current(mA) | 0.065 |
Package Type | 14 pin QFN |
Package(mm) | 2.0 x 2.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |