Mouser | 2436 | Buy Online > | |
RELL | 100 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPC7522 is a single-pole double-throw (SPDT) reflective switch designed for applications requiring very low insertion loss and high power handling capability. The excellent linearity performance of the QPC7522 makes it ideal for use in CATV and SATV applications.
Switch Type | SPDT |
Absorptive/Reflective | Reflective |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 3,300 |
Insertion Loss(dB) | 0.35 |
Isolation(dB) | 40 |
Switching Speed(ns) | 2,600 |
IIP2(dBm) | 124 |
IIP3(dBm) | 75 |
IP0.1dB(dBm) | 37 |
Control Lines(#) | 1 |
Voltage(V) | 5 |
Current(mA) | 0.05 |
Package Type | LGA |
Package(mm) | 1.1 x 1.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |