Contact your local sales representative for assistance.
Mouser | 1588 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPC8015Q is a low insertion loss, high isolation single-pole dual-throw (SPDT) switch with performance optimized for low power routing and diversity applications. The QPC8015Q is controlled by 1 bit GPIO with a compact 0.7 mm x 1.1 mm x 0.59 mm size, which allows for a small solution size with no need for external DC blocking capacitors.
Switch Type | SPDT |
Frequency Min(MHz) | 617 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.30 @ 960 MHz |
Isolation(dB) | 41 @ 960 MHz |
Switching Speed(ns) | 2,500 |
Control Lines(#) | 1 |
Voltage(V) | 2.4 to 5.5 |
Package Type | 6-Pin Module |
Package(mm) | 1.1 x 0.7 x 0.59 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |