End of Life announced October 20, 2023 (PCN 23-0146).
Last Time Buy: July 31, 2024
Recommended replacement for new designs: QPD1014A
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 28 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 33 | Buy Online > |
The QPD1014 is a 15W (P3dB), 50 ohm-input matched discrete GaN on SiC HEMT which operates from 30MHz to 1200MHz on a 50V supply rail. The integrated input matching network enables wideband gain and power performance, while the output can be matched on board to optimize power and efficiency for any region within the band.
Lead-free and ROHS compliant.
Evaluation boards are available upon request.
Frequency Min(MHz) | 30 |
Frequency Max(MHz) | 1,200 |
Gain(dB) | 18.4 |
Psat(dBm) | 41 |
PAE(%) | 69.5 |
Vd(V) | 50 |
Idq(mA) | 25 |
Package Type | DFN |
Package(mm) | 6.0 x 5.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
A Modelithics non-linear model is available for this product.
Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.