End of Life announced October 31, 2023 (PCN 23-0160).
Last Time Buy: May 10, 2024
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Performance is typical at room temperature.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPL1002 is a wideband cascode low noise amplifier fabricated on Qorvo’s 0.25um GaN on SiC production process. This cascode LNA is robust to 5W of input power with 17dB typical gain and 1.2dB noise figure from 0.03 GHz to 3.0 GHz. The QPL1002 is ideal for wideband communication applications across defense and commercial markets.
The QPL1002 is housed in a low-cost 16 lead 3x3 plastic overmolded QFN package. It is fully matched to 50 ohms on both RF ports eliminating the need for impedance matching typical of LNAs in this band. DC blocks and bias chokes are required given the low frequency nature of this amplifier.
Frequency Min(GHz) | 0.03 |
Frequency Max(GHz) | 3 |
Gain(dB) | 17 |
NF(dB) | 1.2 |
OP1dB(dBm) | 23 |
Voltage(V) | 12 |
Current(mA) | 50 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: