Mouser | 242 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPL1240 is an ultra-linear GaAs pHEMT 75-Ohm differential amplifier IC with 5 – 1218 MHz operating bandwidth. This amplifier provides 17 dB of gain and very low noise figure. The Differential push-pull topology provides excellent 2nd order intermodulation performance. The QPL1240 can be used as a low noise balanced amp in DOCSIS downstream, as well as upstream applications, due to its wide operational bandwidth. The QPL1240 is packaged in a SOIC-8 plastic package.
Type | Upstream & Downstream |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 17 |
Pout(dBmV) | 64 |
CSO(dBc) | 77 |
CTB(dBc) | 66 |
NF(dB) | 2.6 |
Voltage(V) | 5 |
Current(mA) | 275 |
Package Type | SOIC-8 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |