Mouser | 106 | Buy Online > | |
RELL | 10 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPL1810 is a GaAs pHEMT single ended RF amplifier IC featuring 20 dB of flat gain and low noise. This IC is designed to support Fiber to The Home (FTTH) applications from 50 to 1800 MHz using a single 5 V supply, or it can be used from 5 V to 8 V depending on linearity requirements. QPL1810 is packaged in a SOT-89 package for convenient layout and design in set top and infrastructure projects for 75 Ω CATV and satellite applications.
Type | Downstream |
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 1,800 |
Gain(dB) | 20 |
Pout(dBmV) | 20 |
NF(dB) | 1.2 |
Voltage(V) | 5 |
Current(mA) | 100 |
Package Type | SOT-89 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |