Mouser | 1797 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPL6202Q is a flat-gain, high-linearity, ultra-low noise amplifier in a small 2.0 x 2.0 mm surface-mount package. At 2.3 GHz, the amplifier typically provides 21.8 dB gain, + 39.9 dBm OIP3 at a 55 mA bias setting, and 0.52 dB noise figure. The LNA can be biased from a single positive supply ranging from 3.3 to 5.25 volts. The device is housed in a green/RoHS-compliant industry-standard 2.0 x 2.0 mm package.
Frequency Min(GHz) | 2.32 |
Frequency Max(GHz) | 2.345 |
Gain(dB) | 21.8 |
NF(dB) | 0.52 |
OP1dB(dBm) | 19.9 |
OIP3(dBm) | 39.9 |
Voltage(V) | 4.5 |
Current(mA) | 55 |
Package Type | DFN |
Package(mm) | 2.0 x 2.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |