The QPL6208Q is a high linearity, ultra-low noise, gain block amplifier in a small 2.0 x 2.0 mm surface-mount package. At 2332 MHz, the amplifier typically provides + 37dBm OIP3. The amplifier does not require any negative supplies for operation and can be biased from positive supply rails from 3.3 to 5 V. The device is housed in a lead- free/green/RoHS-compliant industrystandard 2.0 x 2.0 mm package.
Frequency Min(GHz) | 2.32 |
Frequency Max(GHz) | 2.345 |
Gain(dB) | 13 |
NF(dB) | 0.48 |
OP1dB(dBm) | 19.6 |
OIP3(dBm) | 37 |
Voltage(V) | 3.6 |
Current(mA) | 53 |
Package Type | DFN |
Package(mm) | 2.0 x 2.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |