Mouser | 7098 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 542 | Buy Online > |
The QPL9097 is a high-linearity, ultra-low noise gain block amplifier with a bypass mode functionality integrated in the product. At 3.8 GHz, the amplifier typically provides 22 dB gain, +34 dBm OIP3, and 1.1 dB noise figure while drawing 50 mA current from a +4.2 V supply.
The QPL9097 is internally matched using a high performance E-pHEMT process and only requires four external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors. This low noise amplifier contains an internal active bias to maintain high performance over temperature.
The QPL9097 is optimized for the 3.3 - 4.2 GHz frequency band and is targeted for wireless infrastructure. The QPL9097 is packaged in a 2 x 2 mm DFN.
Frequency Min(GHz) | 3.3 |
Frequency Max(GHz) | 4.2 |
Gain(dB) | 22 |
NF(dB) | 1.1 |
OP1dB(dBm) | 15.5 |
OIP3(dBm) | 34 |
Voltage(V) | 4.2 |
Current(mA) | 50 |
Package Type | DFN |
Package(mm) | 2.0 X 2.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: