QPM0106

    1.0 - 6.0 GHz 35 Watt GaN Power Amplifier

    Key Features

    • Frequency Range: 1 - 6 GHz
    • PSAT : 45.4 dBm (PIN = 23 dBm)
    • PAE: 41% (PIN = 23 dBm)
    • Power Gain: 22.4 dB (PIN = 23 dBm)
    • Small Signal Gain: 30.2 dB
    • Bias: VD = 24 V, IDQ = 2044 mA
    • Package Dimensions: 15.24 x 15.24 x 3.51 mm

    Qorvo's QPM0106 is a packaged, high power amplifier fabricated on Qorvo's production 0.25 um GaN on SiC process. The QPM0106 operates from 1.0  - 6.0 GHz and provides 45.4 dBm (35 W) of saturated output power with 22.4 dB of large signal gain and 41 % power–added efficiency.

    The QPM0106 is packaged in a 10-lead 15.24 x 15.24 mm bolt-down package, with a pure copper base for superior thermal management. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.

    The QPM0106 is ideally suited for both commercial and military EW and radar systems, communications systems, and test instrumentation.

    RoHS compliant.

     

    Typical Applications

      • Electronic Warfare
      • Radar
      • Test Instrumentation
      • Communications
    Frequency Min(GHz) 1
    Frequency Max(GHz) 6
    Psat(dBm) 45.5
    Gain(dB) 30.2
    PAE(%) 41
    Voltage(V) 24
    Current(mA) 2,044
    Package Type CP
    Package(mm) 15.24 x 15.24
    RoHS Yes
    Lead Free No
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99