QPP0020

    Transformer (3.06 : 1 Ratio)

    Key Features

    • 45-1218 MHz operation
    • Low insertion loss
    • 75 Ω characteristic impedance
    • Compatible with 260° C lead-free soldering & RoHS compliant

    Transformer designed for applications that require small, low-cost and high reliable surface mount components, low insertion loss, high RF power capability across broad temperature range, compatible with 260°C lead-free soldering & RoHS compliant.

    Typical Applications

      • Broadband/CATV
      • General purpose wireless
    Frequency Min(MHz) 45
    Frequency Max(MHz) 1,218
    Insertion Loss(dB) 75
    Impedance Ratio 3.06, 1
    Package Type SP6
    Package(mm) 5.0 x 5.0 x 3.9
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991B