Mouser | 230 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The Qorvo QPQ1906 is a high-performance, high power, Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band (Channels 10-11) and high near-in rejection in the 2.4GHz lower frequency channels.
The filter module is specifically designed to enable unique use cases where sub-dividing usable channels within the available Wi-Fi spectrum becomes an advantage. End users will see a capability to deliver Wi-Fi in channels 10 or 11 while providing rejection in lower frequency channels to allow simultaneous use of Wi-Fi, Zigbee®, Thread or Bluetooth® Low Energy channels.
Using common module packaging techniques to achieve the industry standard footprint while negating as many external passive placements to help end users ease of integration into their circuits
Technology | BAW |
Type | Infrastructure |
Bands | 2.4 GHz |
Frequency(MHz) | 2,447 to 2,472 |
Bandwidth(MHz) | 19 |
Insertion Loss(dB) | 1.1 |
Package Type | Laminate |
Package(mm) | 2.0 x 1.6 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |