RF1255

    SP4T + SP5T Dual Antenna Switch Module - QB/TB GSM, TB/QB UMTS capable

    Key Features

    • Excellent Insertion Loss and Isolation Performance
    • Seven Linear Paths Offer Maximum Band Combination, Layout, and Air Interface Flexibility
    • Integrated Low and High Band GSM TX Filtering
    • Very Low Current Consumption
    • Compact 2.8mm x 3.6mm x 1.0mm Laminate Module
    • >1kV HBM ESD Tolerance On All Ports

    Qorvo's RF1255 Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF1255 is ideal for multi-mode GSM, EDGE, and UMTS handset applications. This module integrates low pass filtering on the GSM transmit paths, thus avoiding the need for external harmonic attenuation. The RF1255 also provides dual antenna paths and is compatible with +1.8V control logic. RF1255 is packaged in a compact 2.8mm x 3.6mm, 26-pin module package which allows for a small solution size with no need for external DC blocking capacitors when no external DC is applied to the device ports.

    Switch Type SP4T + SP5T
    ECCN 5A991.G