RF2422

    800 - 2500 MHz Direct Quadrature Modulator

    Key Features

    • Single 5V Power Supply
    • Integrated RF Quadrature Network
    • No Tuning Required
    • Low LO Input Level Digitally Controlled Power Down Mode
    • 800MHz to 2500MHz Operation

    Qorvo's RF2422 is a monolithic integrated quadrature modulator IC capable of universal direct modulation for high-frequency AM, PM, or compound carriers. This low-cost IC implements differential amplifiers for the modulation inputs, 90 degrees carrier phase shift network, carrier limiting amplifiers, two matched double-balanced mixers, summing amplifier, and an output RF amplifier which will drive 50 ohm from 800MHz to 2500MHz. Component matching, which can only be accomplished with monolithic construction, is used to full advantage to obtain excellent amplitude balance and phase accuracy.

    Package Type SOIC16
    ECCN 5A991.G