RF2815

    1500 - 1600 MHz GPS Low Noise Amplifier with Integrated Output SAW Filter

    Discontinued >

    End of Life announced September 23, 2021 (PCN 21-0203).
    Last Time Buy: April 1, 2022
    Contact your local sales representative for assistance.

    Key Features

    • Low Noise Figure: 0.9dB (typ.)
    • High Gain: 13dB
    • High IIP3: +9dBm
    • Operable Over Wide Supply Voltage Range: 1V to 3.6V
    • CMOS Compatible Shutdown Function (<0.1uA)
    • Current Tunability Via Single Resistor
    • No External DC-Blocking Capacitor Required at the Output - Lowest BOM Cost and Small Solution Size
    • Compact Footprint: 3.3mm x 2.1mm x 1.0mm

    Qorvo's RF2815 is a GPS Low Noise Amplifier with an integrated SAW filter at the output. Low noise figure along with high gain achieved by the RF2815 makes it ideal for GPS recievers requiring high sensitivity. This module builds upon Qorvo's leading edge pHEMT process and integrates input matching and low loss high rejection SAW filter at the output. This results in high performance and a reduced solution size. The ease of implementation simplifies the reciever design. The RF2815 is packaged in a compact 3.3mm x 2.1mm x 1.0mm package with low external component count required to achieve the best-in-class performance.

    Frequency Min(GHz) 1.5
    Frequency Max(GHz) 1.6
    Gain(dB) 13.5
    NF(dB) 0.85
    OP1dB(dBm) 10.5
    OIP3(dBm) 21.5
    Voltage(V) 2.85
    Current(mA) 8
    Package Type MCM
    Package(mm) 3.3 x 2.1 x 1.0
    ECCN 5A991.G

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Military Radio

      Military Radio

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Electronic Warfare > EW Digital Receiver

      EW Digital Receiver

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS