RFFM6500

    168 - 171 MHz, 2.7 - 4.2 V, 0.5 Watt ISM Band Transmit / Receive Module

    Key Features

    • Tx Output Power: 27dBm
    • Separate Rx/Tx 50 ohm Transceiver Interface
    • Low Pass Filter

    Qorvo's RFFM6500 is a single-chip front end module (FEM) for application in the 168MHz to 171MHz ISM Band. The RFFM6500 addresses the need for aggressive size reduction for typical portable equipment RF front end designs and greatly reduces the number of components outside of the core chipset thus minimizing the footprint and assembly cost of the overall solution. The RFFM6500 contains an integrated 1/2W PA, Tx/Rx SP2T RF switch, low pass filter, Si logic controller, and matching components. The RFFM6500 is packaged in a 32-pin, 6.0mm x 6.0mm x 1.2mm over-molded laminate package.

    Functionality PA, Switch
    Frequency Min(MHz) 168
    Frequency Max(MHz) 171
    PA Gain(dB) 30
    Pout(dBm) 27
    Vcc(V) 3.6
    PA Icc(mA) 325
    Package Type LGA
    Package(mm) 6.0 x 6.0 x 1.2
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.G

    This product appears in the following application block diagrams:

    • Applications > Internet of Things > Smart Energy > 169 MHz System Connection to RFFM6500

      169 MHz System Connection to RFFM6500