RFFM8205

    2.4 GHz 802.11b/g/n/ac Wi-Fi Front End Module

    Key Features

    • POUT = 18dBm 11n/ac 40MHz 1.6% (-36dB) EVM
    • POUT = 21dBm Meeting 11b Spec Mask
    • Small Size
    • High Performance FEM
    • Input and Output Matched to 50 ohm High Level of Integration
    • Supports Wide Voltage Supply Range
    • Able to Meet Demands of Evolving Wi-Fi Market

    Qorvo's RFFM8205 provides a complete integrated solution in a single front end module (FEM) for Wi-Fi 802.11b/g/n/ac and Bluetooth® systems. The ultra-small form factor and integrated matching greatly reduces the number of external components and layout area in the customer application. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM8205 integrates a 2.5GHz power amplifier (PA), a low noise amplifier (LNA) with bypass mode, a power detector coupler for improved accuracy, an SP3T switch, and some filtering for harmonic rejection. The device is provided in a 2.5mm x 2.5mm x 0.40mm 16-pin QFN package. This module meets or exceeds the RF front end needs of IEEE 802.11b/g/n/ac Wi-Fi RF systems.

    Frequency Min(GHz) 2.412
    Frequency Max(GHz) 2.484
    Functionality PA, Switch, LNA with Bypass
    Wi-Fi Standards b/g/c
    11g/n Pout(dBm) n=20
    11b Pout(dBm) b=22, ac=18
    11b/g/n Gain(dB) 26
    11g/n EVM(%) ac=1.5
    LNA Gain(dB) 10.5
    LNA NF (incl switch)(dB) 2.5
    Vcc(V) 3.2 to 4.6
    11g/n Current(mA) 225
    11b Current(mA) 225
    Package Type QFN
    Package(mm) 2.5 x 2.5 x 0.40
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.G

    This product appears in the following application block diagrams:

    • Applications > Customer Premises Equipment > Dual Band Wi-Fi

      Dual Band Wi-Fi

    • Applications > Customer Premises Equipment > Dual Band Wi-Fi with Diplexer

      Dual Band Wi-Fi with Diplexer