End of Life announced October 18, 2023 (PCN 23-0143).
Last Time Buy: May 30, 2024
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 0 | Buy Online > | |
RELL | 65 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFPA5542 is a three-stage power amplifier (PA) designed for 802.11a/n/ac applications. The integrated input and output 50 ohm match greatly reduces the layout area, bill of materials and manufacturability cost in the customer application. The PA is optimized to minimize the required external components to maintain linear performance. The RFPA5542 is manufactured on an advanced InGaP heterojunction bipolar transistor (HBT) process and is capable of achieving linear powers up to 23dBm with an EVM <1.8% while maintaining excellent power added efficiency. The device is provided in a 4.0mm x 4.0mm x 0.90mm package that meets or exceeds the power requirements of IEEE802.11a/n/ac WiFi RF systems.
Frequency Min(MHz) | 4,900 |
Frequency Max(MHz) | 5,850 |
Wi-Fi Standards | a/n/ac |
Vcc(V) | 5 |
11ac Pout(dBm) | 23 |
11ac EVM(%) | 1.5 |
11ac Current(mA) | 285 |
11n Pout(dBm) | 25 |
11n EVM(%) | 2.5 |
11n Current(mA) | 385 |
Gain(dB) | 33 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 0.91 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: