Mouser | 119 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 90 | Buy Online > |
Qorvo's RFPD3220 is a Hybrid Power Doubler amplifier module. The part employs GaAs pHEMT die and GaN HEMT die, has high output capability, and operates from 45MHz to 1218MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 24.8 |
Pout(dBmV) | 62 |
CSO(dBc) | -80 |
CTB(dBc) | -78 |
XMOD(dBc) | -77 |
NF(dB) | 3 |
Voltage(V) | 24 |
Current(mA) | 470 |
Package Type | SOT115J |
ECCN | 5A991.G |