Mouser | 38 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 42 | Buy Online > |
Qorvo's RFRP2241 is a hybrid reverse amplifier. The part employs a silicon die. It has extremely low distortion and superior return loss performance. The part also provides optimal reliability with low noise and is well suited for 5MHz to 100MHz CATV amplifiers for reverse channel systems.
Type | Upstream |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 100 |
Gain(dB) | 30.1 |
Pout(dBmV) | 50 |
CSO(dBc) | -75 |
CTB(dBc) | -66 |
NF(dB) | 2.5 |
Voltage(V) | 24 |
Current(mA) | 130 |
Package Type | SOT115J |
ECCN | EAR99 |