End of Life announced October 12, 2016 (PCN 16-0197).
Last Time Buy March 31, 2017.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFSA2614 is a 6-bit digital step attenuator (DSA) that features high linearity over the entire 31.5dB gain control range with excellent step accuracy in 0.5dB steps. The parallel-controlled RFSA2614 has an on-chip decoder that is both 3V and 5V compatible. It also offers a rugged Class 1B HBM ESD rating via on-chip ESD circuitry.
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 4,000 |
Insertion Loss(dB) | 2.1 |
Attenuation Range(dB) | 31.5 |
IP1dB(dBm) | 27 |
IIP3(dBm) | 49 |
Interface | Parallel |
Bits | 6 |
Step Size(dB) | 0.5 |
Voltage(V) | 5 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 |
ECCN | 5A991.G |