Mouser | 14 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 25 | Buy Online > |
Qorvo's S10040180P1 is a Hybrid Push Pull amplifier module. The part employs GaAs die and is operated from 40MHz to 1000MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Type | Downstream |
Frequency Min(MHz) | 40 |
Frequency Max(MHz) | 1,000 |
Gain(dB) | 18.5 |
Pout(dBmV) | 40 |
CSO(dBc) | -68 |
CTB(dBc) | -68 |
XMOD(dBc) | -59 |
NF(dB) | 3 |
Voltage(V) | 24 |
Current(mA) | 250 |
Package Type | SOT115J |
ECCN | 5A991.G |