Qorvo's TGA2623 is an X-band, high power MMIC amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The TGA2623 operates from 10 - 11GHz and provides a superior combination of power, gain and efficiency. Achieving 35W of saturated output power with 27.5 of large signal gain and 47% power-added efficiency, the TGA2623 provides the level of performance and demanded by today's system architectures. Depending on the system requirements, the TGA2623 can support cost saving initiatives on existing systems while supporting next generation systems with increased performance.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
| Frequency Min(GHz) | 10 |
| Frequency Max(GHz) | 11 |
| Pout(W) | 35 |
| Gain(dB) | 35 |
| PAE(%) | > 47 |
| Voltage(V) | 28 |
| Current(mA) | 290 |
| Package Type | Die |
| Package(mm) | 5.0 x 4.86 x 0.1 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |
| ECCN | 3A001.B.2.B.2 |