Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA4195-SM is a 11.3Gbps EML driver with power consumption of 0.65 W @ 2.5 Vpp single-ended (5 Vpp differential) output with rise and fall time of less than 25 ps. The TGA4195-SM can be run with either a single-ended or differential input as well as single-ended or differential output. This part can be run with either DC or AC coupling on the output. DC coupling requires 5 V on VD2. AC coupling can be run with 3.3 V on VD2.
The TGA4195-SM is lead-free and RoHS compliant.
Evaluation boards are available upon request.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 10 |
Vpp(V) | 3 SE, 6 Diff |
Gain(dB) | 26 |
3 dB Bandwidth(GHz) | 7 |
Voltage(V) | 3.3 |
Current(mA) | 190 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |