Mouser | 25 | Buy Online > | |
RELL | 5 | Buy Online > | |
RFMW | 13 | Buy Online > |
Qorvo's TGA4516 is a high power amplifier (HPA) MMIC for Ka band applications. The part is designed using Qorvo's 0.15um power pHEMT process. The small chip size is achieved by utilizing Qorvo's 3 metal layer interconnect (3MI) design technology that allows compaction of the design over competing products. The TGA4516 provides > 33 dBm saturated output power and has typical gain of 18 dB at a bias of 6 V and 1050 mA (Idq). The current rises to 1. 9A under RF drive.
This HPA is ideally suited for many applications such as military radar systems, Ka band satellite communications, and point-to-point radios.
The TGA4516 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.
Frequency Min(GHz) | 30 |
Frequency Max(GHz) | 40 |
Pout(W) | 2 |
Gain(dB) | 18 |
Voltage(V) | 6 |
Current(mA) | 1,050 |
Package Type | Die |
Package(mm) | 2.79 x 2.32 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.D |