TGA4548-SM

    17 - 20 GHz 10 Watt GaN Power Amplifier

    Key Features

    • Frequency Range: 17 – 20 GHz
    • Psat (PIN = 22 dBm): 40 dBm
    • PAE: (PIN = 22 dBm): 25%
    • Small Signal Gain: 30 dB
    • Large Signal Gain: 18 dB
    • Integrated Power Detector
    • Bias: VD1 = VD2 = VD3 = +28 V, ID1 + ID2 + ID3 = 300mA
    • Package Dimensions: 5.0 x 5.5 x 1.7 mm

    Qorvo's TGA4548-SM is a high frequency, high power MMIC amplifier fabricated on Qorvo's production 0.15um GaN on SiC process (QGaN15). The TGA4548-SM operates from 17 - 20 GHz and typically provides 10 W saturated output power with power-added efficiency of 25% and large-signal gain of 18 dB. This combination of high frequency performance provides the flexibility designers are looking for to improve system performance while reducing size and cost. The TGA4548-SM also has an integrated power detector to support system diagnostics and other needs.

    The TGA4548-SM is offered in a small 5 x 5.5 mm surface mount package, matched to 50Ω and has integrated DC blocking capacitors on both RF ports allowing for simple system integration. The frequency coverage and operational flexibility allows it support satellite communication as well as point to point data links. The TGA4548-SM is 100% DC and RF tested to ensure compliance to electrical specifications. Lead-free and RoHS compliant. Evaluation boards are available upon request.

    Typical Applications

      • Point-to-Point Radio
      • Satellite Communications
    Frequency Min(GHz) 17
    Frequency Max(GHz) 20
    Pout(dBm) 40
    Gain(dB) 27
    PAE(%) 25
    Voltage(V) 28
    Current(mA) 300
    Package(mm) 5.0 x 5.5 x 1.7
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 3A001.B2.D

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio