/
Products
/
TGA4832

TGA4832

DC - 35 GHz Wideband Amplifier

Qorvo's TGA4832 is a medium power wideband AGC amplifier which operates from DC to 35 GHz. Typical small signal gain is 12 dB with 3 dB AGC range. Typical input and output return losses are > 10dB. The TGA4832 provides 18 dBm of output power at 1 dB gain compression.

Drain bias may be applied through the output port for best efficiency or through the on-chip drain termination. Two stages in cascade demonstrate 3.8 Vpp output voltage swing with 350 mV at the input when stimulated with 40 Gb/s 2^31-1 PRBS NRZ data. RF ports are DC coupled enabling the user to customize system corner frequencies. The TGA4832 requires off-chip decoupling and blocking components.

The TGA4832 is suitable for a variety of wideband electronic warfare (EW) systems such as radar warning receivers, electronic counter measures (ECM), decoys, and jammers. It is also an excellent choice for 40Gb/s NRZ applications. The TGA4832 is capable of driving an Electro-Absorptive optical Modulator (EAM) with electrical Non-Return to Zero (NRZ) data. In addition, the TGA4832 may also be used as a predriver or a receive gain block.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in die form and is lead-free and RoHS compliant.

Discontinued
i
PREVIOUS -- End of Life announced April 4, 2016 (PCN16-0098)
Last Time Buy November 18, 2016.
Recommended replacement for new designs: TGA4852 End of Life announced October 29, 2019 (PCN 19-0194).
Last Time Buy: May 9, 2020
Contact your local sales representative for assistance.
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
69
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
69
Buy Online

Key Features

  • Frequency range: DC to 35 GHz linear
  • 40 Gb/s optical modulator driver
  • 12 dB small signal gain
  • 17 dBm typical output power (4Vpp)
  • 3 dB gain adjustment
  • < 15 ps edge rates
  • 4Vpp 40 Gb/s NRZ PRBS linear
  • 0.15um pHEMT technology
  • Bias: Vd = 5V, Id = 135 mA
  • Chip size: 1.79 x 1.00 x 0.1 mm (0.70 x 0.39 x 0.004 in)

Typical Applications

  • 40 Gb/s NRZ EAM Driver
  • 40 Gb/s NRZ Predriver or Gain Block
  • Test Equipment
  • Ultra Wideband

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
35
Vpp (V)
4
Gain (dB)
12
3 dB Bandwidth (GHz)
35
Voltage (V)
5
Current (mA)
135
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (5 V @ 130 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4832

TGA4832

DC - 35 GHz Wideband Amplifier

Qorvo's TGA4832 is a medium power wideband AGC amplifier which operates from DC to 35 GHz. Typical small signal gain is 12 dB with 3 dB AGC range. Typical input and output return losses are > 10dB. The TGA4832 provides 18 dBm of output power at 1 dB gain compression.

Drain bias may be applied through the output port for best efficiency or through the on-chip drain termination. Two stages in cascade demonstrate 3.8 Vpp output voltage swing with 350 mV at the input when stimulated with 40 Gb/s 2^31-1 PRBS NRZ data. RF ports are DC coupled enabling the user to customize system corner frequencies. The TGA4832 requires off-chip decoupling and blocking components.

The TGA4832 is suitable for a variety of wideband electronic warfare (EW) systems such as radar warning receivers, electronic counter measures (ECM), decoys, and jammers. It is also an excellent choice for 40Gb/s NRZ applications. The TGA4832 is capable of driving an Electro-Absorptive optical Modulator (EAM) with electrical Non-Return to Zero (NRZ) data. In addition, the TGA4832 may also be used as a predriver or a receive gain block.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in die form and is lead-free and RoHS compliant.

Discontinued
i
PREVIOUS -- End of Life announced April 4, 2016 (PCN16-0098)
Last Time Buy November 18, 2016.
Recommended replacement for new designs: TGA4852 End of Life announced October 29, 2019 (PCN 19-0194).
Last Time Buy: May 9, 2020
Contact your local sales representative for assistance.
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
69
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
69
Buy Online

Key Features

  • Frequency range: DC to 35 GHz linear
  • 40 Gb/s optical modulator driver
  • 12 dB small signal gain
  • 17 dBm typical output power (4Vpp)
  • 3 dB gain adjustment
  • < 15 ps edge rates
  • 4Vpp 40 Gb/s NRZ PRBS linear
  • 0.15um pHEMT technology
  • Bias: Vd = 5V, Id = 135 mA
  • Chip size: 1.79 x 1.00 x 0.1 mm (0.70 x 0.39 x 0.004 in)

Typical Applications

  • 40 Gb/s NRZ EAM Driver
  • 40 Gb/s NRZ Predriver or Gain Block
  • Test Equipment
  • Ultra Wideband

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
35
Vpp (V)
4
Gain (dB)
12
3 dB Bandwidth (GHz)
35
Voltage (V)
5
Current (mA)
135
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (5 V @ 130 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo